??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
2000-433 to 2000-440 - Jumper, insulated
Bill of material
2000-435
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Current intensity
14 A
No. of poles
Height
19.00 mm
Width
4.10 mm
Depth
mm
Color
Weight
g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models