??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2000-406/020-000 - Delta jumper, insulated
Bill of material
2000-406/020-000
Item-No.
2000-406/020-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
14 A
Height
19.00 mm
Width
4.10 mm
Depth
19.95 mm
Color
light grey
Weight
1.669 g
Comment
1 - 2 - 3 - 4 - 5 - 6
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
미리보기
3D
2D
CAD모델 다운로드