??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-405/011-000 - Star point jumper, 3-way, insulated
Bill of material
2000-405/011-000
Item-No.
2000-405/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
14 A
Height
19.00 mm
Width
4.10 mm
Depth
16.43 mm
Color
light grey
Weight
1.170 g
Comment
1 - 3 - 5
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models