??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
20 - Business Machine/Low Profile Casters (to 700 lb/ea)
Bill of material
20PB03201S
Part Number
20PB03201S
Series
20 Series Business Machine
Fastening Type
Fastening Size
4.13'' x 3.13''
Wheel Type
Wheel Diameter
3 Inch
Tread Width
1.81 Inch
Wheel Face
Moderate crown
Finish
Black
Temperature Range
-20°F to +180°F
Hardness
65 Shore D
Bearing Type
Roller
Capacity
500 lbs.
Finish
Brake Type
Mount Height
3.97 Inch
Swivel Lead
1.08 Inch
Swivel Radius
2.58 Inch
Approx. Wt.
3 lbs.
Previews
3D
Dimension
2D
Download CAD models