??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20_450_lpi - Signal Transformer
Bill of material
20-450-LPI
Part Number
20-450-LPI
Description
International Low Profile Transformer, 9VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
9 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.51 lbs (0.23 kg)
Length
2.37 in. (60.2 mm)
Width
1.65 in. (41.9 mm)
Height
1.08 in. (27.4 mm)
Previews
3D
2D
Download CAD models