??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
2-T - 2 Watt, Convection-Cooled Dry Terminations
Bill of material
2-T-MA
Part Number
2-T-MA
Power Rating
2 W
Product Type
T Series - Terminations
Connector Gender
Connectors
A
0.600 Inch
B
0.312 Inch
C
- Inch
D Dia.
- Inch
Coolant Method
Dry, Convection Cooled
Operating Position
Any
Ambient Temperature
-40°C to 40°C
Dimensions L x W
0.6 x 0.36 Inch
Weight - Approx.
1.9 oz.
Connector Material
Stainless Steel
Previews
3D
Dimension
2D
Download CAD models