??
Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
Wilo
Description
2 Poles
Bill of material
2213984
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Glanded pump in block design with flange connection
Tender text
Single-stage glanded centrifugal pump in monobloc design for installation on a base including foot on the pump housing. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard motor. With force-flushed, bidirectional bellows mechanical seal (from 37 kW/4-pole, optionally available with a cartridge mechanical seal in back pull-out design for mechanical seal replacement without dismantling the motor) and cavitation-reducing impeller. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal for pumping water up to Tmax = +140 °C. Up to T ≤ +40 °C, a glycol admixture of 20 % to 40 % by volume is permissible. An alternative mechanical seal must be provided for water-glycol mixtures with a glycol content of > 40% to max. 50% by volume and a fluid temperature of > +40 °C to max. +120 °C or other fluids that differ from water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended.<P level="1"/>
Connection 1
Flange
Connection 2
Flange
Angle to first bolt hole
°
Angle to first bolt hole
°
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Diameter bolt hole
mm
Diameter bolt hole
19.00 mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Nominal diameter connection 1
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
3.00 mm
Thickness sealing edge
3.00 mm
Number of bolt holes
Number of bolt holes
Length gusset/thread
0.000
Length gusset/thread
0.000
Diameter pump housing
Pitch circle
mm
Pitch circle
mm
Connection length
mm
Connection length
mm
Working length
mm
Working length
mm
Length pump housing
mm
Type of drive
Pumps motors
Diameter motor
mm
Centre connection to end motor
mm
Width electrical cabinet
Length electrical cabinet
Centre pump to beginning motor
mm
Centre pump to top side electrical cabinet
mm
Angle electrical cabinet
90.00 °
Nominal diameter of connection 2
Height of suction end
mm
Distance to bottom side motor
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
BM1
mm
BM2
mm
BM3
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
16.00
Dimensions
Dimensions
Dimensions
Motor diameter
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Width electrical cabinet 1
Dimensions
mm
Dimensions
0
Dimensions
0
Dimensions
0
Previews
3D
2D
Download CAD models