??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-480710-0
Bill of material
2-480710-0
Part Number
2-480710-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-480710-0
TE Internal Description
15P UMNL PLUG HSG NATL
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Board, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
15
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
3
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Layout
Matrix
Multiple Contact Types
Without
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon
Row-to-Row Spacing
6.35 mm [ .25 in ]
Panel Thickness
.03 - .09 in
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
VDE Tested
Yes
CSA File Number
LR7189
AgencyStandard Number
E28476
UL Rating
Recognized
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
1
For Use With
Appropriate Universal MATE-N-LOK Cap or Header
Previews
3D
2D
Download CAD models