??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Dirak
Description
2-400 - Rod-Latch (bolt type)
Bill of material
207-9055.00-00000
Order number
Version
RS
Cylinder cover
Installation type
screw-on
Cutout
Stroke
20 mm
Opening angle
90 °
Lockable
Yes
Locking type
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Download CAD models