??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-330830-4
Bill of material
2-330830-4
Part Number
2-330830-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-330830-4
TE Internal Description
UHF PLUG POLYPROP
RF Interface
UHF
RF Connector Style
Plug
Compatible with RF Cable Type
RG 58
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Crimp Type
Dual
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Bronze
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Snap-On
Connector Mounting Type
Bulkhead
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
5.92 mm [ .233 in ] Approximate
Panel Thickness
2.54 mm [ .1 in ] Recommended
Operating Temperature Range
-25 - 70 C [ -13 - 158 F ]
Operating Frequency
.3 GHz
Packaging Method
Carton
Dielectric Material
Polypropylene
Previews
3D
2D
Download CAD models