??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-330312-8
Bill of material
2-330312-8
Part Number
2-330312-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-330312-8
TE Internal Description
KIT,RECPT,MIN THREADED
RF Interface
Mini Threaded
RF Connector Style
Receptacle
Compatible with RF Cable Type
RG 174, RG 179A, RG 187, RG 188A
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Plating Material
Gold
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
6.73 mm [ .265 in ] Approximate
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Operating Frequency
4 GHz
Packaging Method
Package
Dielectric Material
Fluoropolymer
미리보기
3D
2D
CAD모델 다운로드