??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 63 - body stainless steel AISI304, DN 15 - 50 mm, G1/2 - G2
Bill of material
63A-4T-AE1AA02400
Order code
63A-4T-AE1AA02400
Type
type 63, body stainless steel
function
ports
seal material
T = PTFE
short circuit ring
coil type
supply voltage
maximum differential pressure
2-40 bar
Info
Product information
M
52.5 mm
d
29.5 mm
D
54.8 mm
G
G 1/2
h
123.2 mm
H
137.55 mm
I
16 mm
L
79.5 mm
Weight
1.17 kg
Previews
3D
Wymiar
2D
Pobierz modele CAD