??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 50A - body brass, DN 10mm, G3/8 – G1/2
Bill of material
50A-3B-AC2DA02400
Order code
50A-3B-AC2DA02400
Type
type 50: body brass
function
A = normally closed
ports
seal material
short circuit ring
coil type
supply voltage
maximum differential pressure
- bar
Info
Product information
d
22.0 mm
D
32.200 mm
h
11 mm
H
71.90 mm
I
12 mm
L
45 mm
M
50 mm
N
18 mm
O
M4
Weight
0.28 kg
Previews
3D
Dimension
2D
Download CAD models