??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 76 - stainless steel body, DN 16-50mm, G 1/2 – G 2
Bill of material
76A-4B-AE1AA02450
Order code
76A-4B-AE1AA02450
Type
type 76, force pilot operated, body stainless steel (AISI 304)
function
ports
seal material
short circuit ring
coil type
supply voltage
zulässige Differenzdrücke
0-10 bar
Info
Product information
H
100.2 mm
h
86.80 mm
M
52.5 mm
d
29.5 mm
L
60.0 mm
I
13.5 mm
D
44.950 mm
Weight
0.45 kg
Previews
3D
Dimension
2D
Download CAD models