??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 62 - body stainless steel 1.4301 (AISI304), DN 13 - 50 mm, G1/2 - G2
Bill of material
62A-4B-AC2DA02400
Order code
62A-4B-AC2DA02400
Type
type 62, body stainless steel
function
ports
seal material
short circuit ring
throw off spring
C, F = only normally open
coil type
supply voltage
maximum differential pressure
0.3-10 bar
Info
Product information
B
41.95 mm
d
22.0 mm
G
G 1/2 mm
h
12.80 mm
H
73.45 mm
I
14 mm
L
66 mm
Weight
0.40 kg
Previews
3D
Dimension
2D
Download CAD models