??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1903978-1
Bill of material
2-1903978-1
Part Number
2-1903978-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1903978-1
TE Internal Description
POWER MODULE 4POS.REC. ASSY,
Product Type
Connector Assembly
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Vertical
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Vertical
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
High Current Copper Alloy
Contact Current Rating Max
8 A
Contact Retention Within Housing
With
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Gray
Housing Material
Thermoplastic
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box & Tube, Tube
Previews
3D
2D
Download CAD models