??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1801659-1
Bill of material
2-1801659-1
Part Number
2-1801659-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1801659-1
TE Internal Description
HEADER ASSEMBLY, 8W TH, STRAIGHT
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Shielded
No
Hybrid Header
No
Number of Signal Positions
8
Number of Positions
8
Number of Rows
2
Number of Sections
1
Nominal Voltage Architecture
12 V
Operating Voltage
13.5 VDC
Color
Black
Connector Code
1
Tab Width
.64 mm [ .025 in ]
Tab Thickness
.64 mm [ .025 in ]
Interface Plating
Tin (Sn)
Termination Method
Through Hole - Reflow
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
With
Mounting Orientation
Vertical180
Mounting Holes
Without
Locking Interface
With
Centerline
2.2 mm [ .087 in ] Pitch
Width
12.7 mm [ .5 in ]
Profile Height from PCB
20.2 mm [ .795 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Length
28.8 mm [ 1.134 in ]
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
Operating Temperature Max
100, 65, 70, 75, 80, 85, 90 C
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212 F
Circuit Application
Signal
UL Flammability Rating
UL 94-HB
Packaging Quantity
910
Packaging Type
Tray
Previews
3D
2D
Download CAD models