??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1586043-0
Bill of material
2-1586043-0
Part Number
2-1586043-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1586043-0
TE Internal Description
20P VAL-U-LOK RA HDR SCRMT V2
Header Type
Shrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
20
PCB Mount Orientation
Right Angle
Number of Power Positions
20
Number of Rows
2
Operating Voltage
600 VAC
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.03 um [ 80 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.5 mm [ .138 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
PCB Mount Retention
With
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Retention Type
Latch
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon GF
Row-to-Row Spacing
4.2 mm [ .165 in ]
Length
43.2 mm [ 1.7 in ]
Height
9.8 mm [ .384 in ]
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
Width
13 mm [ .5118 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Circuit Identification Feature
With
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
208567
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Box & Tray, Tray
Packaging Quantity
70
Previews
3D
2D
Download CAD models