??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1586017-2
Bill of material
2-1586017-2
Part Number
2-1586017-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1586017-2
TE Internal Description
22P FH PLUG VAL-U-LOK V0
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
22
Number of Rows
2
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
WireCable Type
Discrete Wire
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
Nylon
Row-to-Row Spacing
4.2 mm [ .165 in ]
Length
47.4 mm [ 1.8661 in ]
Height
9.6 mm [ .378 in ]
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
Width
23.8 mm [ .937 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Insertion Force
15 Newton
Circuit Application
Power & Signal
Circuit Identification Feature
With
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA File Number
208567
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
400
For Use With
Printed Circuit Board
Previews
3D
2D
Download CAD models