??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1565083-3
Bill of material
2-1565083-3
Part Number
2-1565083-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1565083-3
TE Internal Description
GRACE INERTIA CONNECTOR 3.5 4P
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
2
Keying
C
Operating Voltage
300 VAC
Contact Base Material
Copper Alloy
Contact Retention Within Housing
Without
Contact Type
Receptacle
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Inertia Locking, Latch
Centerline
3.5 mm [ .138 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
Nylon 66
Row-to-Row Spacing
4.8 mm [ .189 in ]
Height
.56 in
Length
.76 in
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
BagBox
Packaging Quantity
400
For Use With
Cap Housing
Previews
3D
2D
Download CAD models