??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1532186-8
Bill of material
2-1532186-8
Part Number
2-1532186-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1532186-8
TE Internal Description
M8351303-H11C, MCKS-C2-B-100P6Q9-18.0
Mil-Spec
M8351303-H11C
Alias #
094-6935-0011, MCKS-C2-B-100P6Q9-18.0
Connector & Housing Type
Plug
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
100
Contact Current Rating Max
3 A
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
Previews
3D
2D
Download CAD models