??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1532184-0
Bill of material
2-1532184-0
Part Number
2-1532184-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1532184-0
TE Internal Description
M8351303-F04C, MCKS-C2-B-37P6G9-36.0
Mil-Spec
M8351303-F04C
Alias #
094-6635-0004, MCKS-C2-B-37P6G9-36.0
Connector & Housing Type
Plug
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
37
Contact Current Rating Max
3 A
Mounting Hardware
None
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
Voransichten
3D
2D
CAD-Modelle herunterladen