??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1532178-8
Bill of material
2-1532178-8
Part Number
2-1532178-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1532178-8
TE Internal Description
M8351304-H11C, MCKS-C2-B-100S6Q9-18.0
Mil-Spec
M8351304-H11C
Alias #
094-6936-0011, MCKS-C2-B-100S6Q9-18.0
Connector & Housing Type
Receptacle
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
100
Contact Current Rating Max
3 A
Mounting Hardware
None
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
미리보기
3D
2D
CAD모델 다운로드