??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1445051-4
Bill of material
2-1445051-4
Part Number
2-1445051-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1445051-4
TE Internal Description
MICRO MNL HDR ASSY SROW LF
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Vertical
Number of Power Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Multiple Contact Types
Without
Contact Layout
Inline
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Locking Tab
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Nylon
Boardlock Material
Phosphor Bronze
Wire Size
30 - 20 AWG
Wire Size
.051 - .517 mm2
Insulation Diameter
1.52 mm [ .6 in ] Max
PCB Thickness
.062 mm [ 1.57 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Box & Tray, Tray
Packaging Quantity
210
Previews
3D
2D
Download CAD models