카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9614.00-00000
Dirak
Swinghandles
Powered by
CAD모델 선택
{dirak/schwenkhebel/2_126_01_asmtab.prj},{NB=207-9614.00-00000(105004000)},{EAUS=105},{BTYP=0},{BTYPX=},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{AUS=},{NS=},{SF=},{INFO=Product page DIRAK.com},{PPATH=mit_zunge/assemblies/2_126_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Dirak
Description
2-126.01 - Dual Cylinder Swinghandle RS 105
Bill of material
207-9614.00-00000
Order number
207-9614.00-00000
Version
105
Cylinder version
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Insert
-
-
Cam version
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Cam length
0.000
0.000
mm
Cam height
0.000
0.000
mm
Round Rods
Without Round Rods
Rounds Rods with eye
Rounds Rods with Adapter
Without Round Rods
Rounds Rods with eye
Rounds Rods with Adapter
Round Rod length
0.000
0.000
Adapter version
Without
Square Adapter to allow installation into 2 holes square 46
Flat external seal for adapter square 46
Without
Square Adapter to allow installation into 2 holes square 46
Flat external seal for adapter square 46
Emergency key
Without
With
Without
With
Rod Guide
Without
Without
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성