??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1123723-8
Bill of material
2-1123723-8
Part Number
2-1123723-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1123723-8
TE Internal Description
3.96 EP HDR ASSY 8P(YELLOW)
Header Type
Unshrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
8
PCB Mount Orientation
Vertical
Number of Power Positions
8
Number of Rows
1
Stacking Configuration
End to End
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Connector Profile
Low
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Termination Area Plating Thickness
.8 um [ 31.49 - 70.86 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.7 mm [ .146 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
With
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Yellow
Housing Material
PBT GF
Length
31.62 mm [ 1.2448 in ]
Height
8.2 mm [ .32 in ]
Mating Post Length
7.7 mm [ .3 in ]
Width
10.7 mm [ .421 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Plug Housing
Previews
3D
2D
Download CAD models