目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9152.00-00000
Dirak
Swinghandles
Powered by
CAD模型選擇
{dirak/schwenkhebel/2_110_01_asmtab.prj},{NB=207-9152.00-00000_0_1_3},{BEST=207-9152.00-00000},{VERS=1},{EO=130/Ø46},{KI=Ø46},{MA= anschraubbar},{SAUS=0},{SU=},{RS=0},{RSL=0},{ZTYP=0},{ZAUS=},{SF=},{EF=},{AE=},{DA=},{HAUS=1},{S=3.0},{INFO=Product page DIRAK.com},{PPATH=2023/assemblies/2_110_01_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
2-110.01 - Swinghandle RS 130 f. Rod Latch PrA f. ILOQ Half CylinderD50S
Bill of material
207-9152.00-00000
Order number
207-9152.00-00000
207-9152.00-00000
Cutout
130/Ø46
130/Ø46
Internal cover
Ø46
Ø46
Installation type
screw-on
Rod-Latch
Without
Rod latch, zinc die, untreated, for inserts, Stroke=24 mm
Rod latch, zinc die, untreated, for inserts, Stroke=31.4 mm
Rod latch, zinc die, untreated, for inserts, without rod
Rod latch, zinc die, untreated, for inserts, with one rod, Stroke=24 mm
Rod latch, PA, black, untreated, for inserts, Stroke=24 mm
Rod latch, PA, black, untreated, for inserts, Stroke=31.4 mm
Rod latch, PA, black, untreated, for inserts, without rod
Rod latch, PA, black, untreated, for inserts, with one rod, Stroke=24 mm
Without
Rod latch, zinc die, untreated, for inserts, Stroke=24 mm
Rod latch, zinc die, untreated, for inserts, Stroke=31.4 mm
Rod latch, zinc die, untreated, for inserts, without rod
Rod latch, zinc die, untreated, for inserts, with one rod, Stroke=24 mm
Rod latch, PA, black, untreated, for inserts, Stroke=24 mm
Rod latch, PA, black, untreated, for inserts, Stroke=31.4 mm
Rod latch, PA, black, untreated, for inserts, without rod
Rod latch, PA, black, untreated, for inserts, with one rod, Stroke=24 mm
Lock support
-
-
Round Rods
-
-
Round Rod length
0.000
0.000
Cam version
-
-
Cam
-
-
Rod Guides
-
-
Grounding Clip Stainless Steel
-
-
Adapter for cutout
Without
With
Without
With
Gasket for adapter
Without
With
Without
With
Version
-
-
Door-thickness
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型