카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9284.00-00000
Dirak
Swinghandles
Powered by
CAD모델 선택
{dirak/schwenkhebel/2_090_asmtab.prj},{NB=207-9284.00-00000(0,,0,0,0,,0,0,) 207-9284.00-00000},{BESTNR1=207-9284.00-00000},{VERS=1},{AUS=Version Profile Cylinder},{AUS1=Swinghandle (PA, black) for Profile Cylinder for installation with cap},{AUS2=for Profile Cylinder 45mm long with cover, with lead sealable cylinder cover},{SMAT=PA, black},{BTYP=0},{BTYPX=},{ZTYP=0},{H=0},{AR=},{RS=0},{RSL=0},{SF=},{INFO=Product page DIRAK.com},{PPATH=mit_zunge/assemblies/2_090_asmtpl.prj},{XYZ=Rundstange mit Auge (1-170)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
Dirak
Description
2-090 - Swinghandle RS PrC for Profile-Cylinder
Bill of material
207-9284.00-00000
BESTNR
207-9284.00-00000
207-9284.00-00000
Order number
207-9284.00-00000
207-9284.00-00000
Version
Swinghandle (PA, black) for Profile Cylinder for installation with cap
Swinghandle (PA, black) for Profile Cylinder for installation with cap
Version
For Profile Cylinder 45mm long with cover, with lead sealable cylinder cover
For Profile Cylinder 45mm long with cover, with lead sealable cylinder cover
Version
PA, black
PA, black
Cylinder barrel
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Without
2-140 - A - Profile Cylinder to DIN 18252/18254, 8x45° adjustable
2-140 - A1 - DIRAK key system, clip-in pawl
2-140 - A2 - DIRAK key system, cam NOT spring-loaded, 90° rotation
2-140 - B - Inserts
2-140 - C - Profile Cylinder push-lock
2-140 - D - Profil Cylinder, (brass, nickel plated) 360°
2-140 - E - Slam-Profile Cylinder with PA housing and bolt
Insert version
-
-
Cam version
Without
3-Point Cam
2-point cam
Without
3-Point Cam
2-point cam
Cam length
0
mm
Cam height
0
0
mm
Adapter for Round Rods
Without
Without
Round Rods
Without
Without
Round Rod length
0.000
0.000
Rod Guide
Without
Without
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성