카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
407-9109
Dirak
Swinghandles
Powered by
CAD모델 선택
{dirak/schwenkhebel/2_070_asmtab.prj},{NB=407-9109(0410000)},{AUS1=Schwenkhebel TRIMLINE, fuer Betaetigung + Vorhaengeschlossoese, IP65},{AUS2= - },{MAT=GDZn, verchromt},{W=0},{BTYP=},{MONTB=},{ZAUS=0},{FZH=0},{RS=0},{RL=0},{SF=},{EF=},{INFO=Product page DIRAK.com},{VERS=4},{PPATH=mit_zunge/assemblies/2_070_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 34
HELP_VARIABLE
Company
Dirak
Description
2-070 - Swinghandle - TRIMLINE
Bill of material
407-9109
Order number
407-9109
407-9109
Version
Swinghandle-TRIMLINE, for inserts + padlock eye
Swinghandle-TRIMLINE, for inserts + padlock eye
Version
-
-
Material
Zinc die, chrome plated
Zinc die, chrome plated
Angle
Closed
Open
Closed
Open
Insert type
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Daimler Benz type
Slotted 2mm, 4mm deep
Slotted (recessed) coinproof
Crown type
Square socket 6mm
Square socket 7mm
Square socket 8mm
Crescent (Czech)
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Daimler Benz type
Slotted 2mm, 4mm deep
Slotted (recessed) coinproof
Crown type
Square socket 6mm
Square socket 7mm
Square socket 8mm
Crescent (Czech)
Assembling of inserts
Without
With
Without
With
Cam version
Without
With
Without
With
2/3-point cam hight
0.000
0.000
mm
Round rod
Without
Without
Round rod length
0.000
0.000
mm
Rod Guide (2 pcs.)
Without
Without
Grounding/earthing device
Without
With
Without
With
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성