??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Jacob
Description
1xxGG - Twisting sleeve PG closed
Bill of material
111 GG
Part No.
Connecting thread
Clamping area
mm
Thread length
mm
Diameter
mm
Height
mm
Unit weight
g
Material Body
PE-LLD
Colour
RAL 7035 light gray
Packaging Unit
PCS
Protection grade
IP54 EN 60529
Temperature range
-30 °C
Temperature range
90 °C
Previews
3D
Wymiar
2D
Pobierz modele CAD