??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Jacob
Description
1xxG - Twisting sleeve PG with hole
Bill of material
111 G
Part No.
Connecting thread
Clamping area
mm
Thread length
mm
Diameter
mm
Height
mm
Unit weight
g
Material Body
PE-LLD
Colour
RAL 7035 light gray
Packaging Unit
PCS
Protection grade
IP54 EN 60529
Temperature range
-30 °C
Temperature range
90 °C
Previews
3D
Dimension
2D
Download CAD models