您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1SNK712021R0000
TE Connectivity
Connectors
Terminal Blocks & Barrier Strips_new
Modular Terminal Blocks
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_barrier_strips_new/modular_terminal_blocks/1snk712021r0000.prj},{NB=1SNK712021R0000},{PN=1SNK712021R0000},{NUMBEROFCIRCUITS=1},{NUMBEROFPOSITIONS=3},{NUMBEROFLEVELS=1},{CURRENTRATINGIECA=76},{CURRENTRATINGULA=75},{DIELECTRICTESTVOLTAGEV=2200},{VOLTAGERATINGCSAV=1000},{OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV=1000},{VOLTAGERATINGIECV=1000},{SHORTTIMEWITHSTANDINGCURRENTRATING1SA=1920},{CURRENTRATINGCSAA=75},{IMPULSEWITHSTANDINGVOLTAGERATINGIECV=8000},{RATEDCROSSSECTIONAWG=4},{RATEDCROSSSECTIONMM2=16},{SHA256=9Km2HOYYKuynSLkMIyjEzszLwLbSu8YBzu11rDRoVSQ=},{INAME=1SNK712021R0000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK712021R0000
Bill of material
1SNK712021R0000
Part Number
1SNK712021R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK712021R0000
TE Internal Description
ZK16-3P-BL
Modular Terminal Block Product Type
PI-Spring Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
3
Number of Levels
1
Gauge Type
A7 & 6.3 mm Dia.
Current Rating IEC
76
A
Current Rating UL
75
A
Dielectric Test Voltage
2200
V
Voltage Rating CSA
1000
V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
1000
V
Voltage Rating IEC
1000
V
Short-Time Withstanding Current Rating @ 1s
1920
A
Power Loss
2.4
W
Current Rating CSA
75
A
Impulse Withstanding Voltage Rating IEC
8000
V
Product Weight
44.304 g [ 1.744 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Blue
Product Height
98.3
mm
Product Length
98.3 mm [ 3.87 in ]
Product Depth
47.5
mm
Tool Size
4 mm [ .157 in ]
Rated Cross Section
4
AWG
Rated Cross Section
16
mm2
Product Spacing
12 mm [ .472 in ]
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
20 - 6
AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
.5 - 16
mm2
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
.5 - 16
mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
20 - 6
AWG
Wire Stripping Length
15 mm [ .591 in ]
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp
.5 - 16
mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
.5 - 6
mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
.5 - 25
mm2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
20 - 10
AWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
20 - 4
AWG
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Previews
3D
2D
下載CAD模型
生成CAD模型