??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK536020R0000
Bill of material
1SNK536020R0000
Part Number
1SNK536020R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK536020R0000
TE Internal Description
ZS240-BL
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Number of Poles
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
B14
Current Rating IEC
415 A
Current Rating UL
380 A
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
28800 A
Dielectric Test Voltage
3820 V
Power Loss
13.3 W
Current Rating CSA
380 A
Voltage Rating CSA
1000 V
Impulse Withstanding Voltage Rating IEC
12000 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
1000 V
Product Weight
366 g [ 14.41 oz ]
Connector Mounting Type
DIN Rail
Tightening Torque (in-lbs)
221.3
Tightening Torque
25 Nm
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Blue
Product Height
119.4 mm
Product Depth
117 mm
Tool Size
8 mm [ .315 in ]
Rated Cross Section
240 mm2
Rated Cross Section
500 kcmil
Product Spacing
36 mm [ 1.417 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.5 - 16 mm2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.5 - 10 mm2
Wire Stripping Length
38 mm [ 1.496 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
50 - 240 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
50 - 300 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
106 - 500 kcmil
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Previews
3D
2D
Download CAD models