??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK522150R0000
Bill of material
1SNK522150R0000
Part Number
1SNK522150R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK522150R0000
TE Internal Description
ZS70-PE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Ground
Number of Positions
2
Number of Levels
1
Gauge Type
B11
Short-Time Withstanding Current Rating @ 1s
8400 A
Dielectric Test Voltage
2200 V
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
222 g [ 8.74 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15
Housing Material
Polyamide
Housing Color
Green & Yellow
Product Height
74 mm
Product Length
68.8 mm [ 2.71 in ]
Product Depth
77.1 mm
Tool Size
6 mm [ .236 in ]
Rated Cross Section
0 AWG
Rated Cross Section
70 mm2
Product Spacing
22 mm [ .866 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
16 - 35 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
16 - 50 mm2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
16 - 35 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
4 - 00 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
16 - 50 mm2
Wire Stripping Length
25 mm [ .984 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
16 - 70 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
16 - 95 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Previews
3D
2D
Download CAD models