??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK516150R0000
Bill of material
1SNK516150R0000
Part Number
1SNK516150R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK516150R0000
TE Internal Description
ZS35-PE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Ground
Number of Positions
2
Number of Levels
1
Gauge Type
A9
Short-Time Withstanding Current Rating @ 1s
4200 A
Dielectric Test Voltage
2200 V
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
81.8 g [ 3.22 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Green & Yellow
Product Height
59 mm
Product Length
58 mm [ 2.28 in ]
Product Depth
58 mm
Tool Size
6.5 mm [ .256 in ]
Rated Cross Section
2 AWG
Rated Cross Section
35 mm2
Product Spacing
16 mm [ .63 in ]
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
10 - 2 AWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
10 - 0 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
4 - 35 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
10 - 2 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
10 - 2 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
4 - 35 mm2
Wire Stripping Length
17 mm [ .669 in ]
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
6 - 35 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
6 - 35 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP10
Previews
3D
2D
Pobierz modele CAD