??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK516064R0000
Bill of material
1SNK516064R0000
Part Number
1SNK516064R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK516064R0000
TE Internal Description
ZS50-BK
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
Dia.11
Current Rating IEC
150 A
Current Rating UL
140 A
Dielectric Test Voltage
2200 V
Voltage Rating CSA
1000 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
1000 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
6000 A
Power Loss
4.8 W
Current Rating CSA
140 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
52.9 g [ 2.083 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Black
Product Height
63.6 mm
Product Depth
60.2 mm
Tool Size
6.5 mm [ .256 in ]
Rated Cross Section
0 AWG
Rated Cross Section
50 mm2
Product Spacing
16 mm [ .63 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
1 - 25 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
18 - 4 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
1 - 25 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
18 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
18 - 4 AWG
Wire Stripping Length
17 mm [ .669 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
1 - 50 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
18 - 0 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
1 - 50 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
18 - 0 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
1 - 50 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
1 - 50 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
1 - 16 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
Previews
3D
2D
Download CAD models