??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK512020R0000
Bill of material
1SNK512020R0000
Part Number
1SNK512020R0000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1SNK512020R0000
TE Internal Description
ZS25-BL
Modular Terminal Block Product Type
Screw Clamp Terminal Block
Number of Circuits
1
Block Configuration
Feed-Through
Number of Positions
2
Number of Levels
1
Gauge Type
A6-B6
Current Rating IEC
76 A
Current Rating UL
100 A
Dielectric Test Voltage
2200 V
Voltage Rating CSA
600 V
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
Voltage Rating IEC
1000 V
Short-Time Withstanding Current Rating @ 1s
1920 A
Power Loss
2.4 W
Current Rating CSA
100 A
Impulse Withstanding Voltage Rating IEC
8000 V
Product Weight
21.4 g [ .843 oz ]
Connector Mounting Type
DIN Rail
DIN Rail Mounting Type
TH35-15, TH35-7.5
Housing Material
Polyamide
Housing Color
Blue
Product Height
56.1 mm
Product Length
48.8 mm
Product Depth
48.8 mm
Tool Size
5.5 mm [ .217 in ]
Rated Cross Section
3 AWG
Rated Cross Section
16 mm2
Product Spacing
12 mm [ .472 in ]
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
20 - 10 AWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.5 - 10 mm2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 3 AWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
20 - 10 AWG
Wire Stripping Length
13.5 mm [ .531 in ]
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.5 - 25 mm2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 8 AWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.5 - 16 mm2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 4 AWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.5 - 16 mm2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.5 - 25 mm2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.5 - 10 mm2
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
UL Flammability Rating
UL 94V-0
IP Rating
IP20
Previews
3D
2D
Download CAD models