??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1996328-1
Bill of material
1996328-1
Part Number
1996328-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1996328-1
TE Internal Description
SMPM STR CABLE JACK (F)
RF Interface
SMPM
RF Connector Style
Jack
Compatible with RF Cable Type
RG 405 Semi-Rigid
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Beryllium Copper
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Push-On
RF Contact Captivation Method
Mechanical
RF Contact Spacing
3.43 mm [ .135 in ]
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Operating Frequency
40 GHz
Packaging Method
Package
Dielectric Material
PTFE
미리보기
3D
2D
CAD모델 다운로드