??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1996318-1
Bill of material
1996318-1
Part Number
1996318-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1996318-1
TE Internal Description
SMPM STR PCB MNT PLUG
RF Interface
SMPM
RF Connector Style
Plug
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Beryllium Copper
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Post & Tail Length
3.12 mm [ .123 in ]
RF Connector Coupling Mechanism
Push-On
RF Contact Captivation Method
Mechanical
Detent
With
Detent Type
Smooth Bore
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Height Above PC Board
6.52 mm [ .257 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Operating Frequency
20 GHz
Packaging Method
Package
Dielectric Material
PTFE
Additional Features
VITA 67
Previews
3D
2D
Download CAD models