??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1991920000 - AEB 35 SC/1
Bill of material
Weidmueller 1991920000
Preview
Product number of the Manufacturer
1991920000
Manufacturer Type Description
AEB 35 SC/1
Short Description
End bracket, WEMID GF 30, dark beige, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118376722
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat rail TH35
Mass
0.013 kg
depth
36.4 mm
height
58 mm
width
8 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models