??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1991870000 - ATPG 10 MI-R
Bill of material
Weidmueller 1991870000
Preview
Product number of the Manufacturer
1991870000
Manufacturer Type Description
ATPG 10 MI-R
Short Description
Test adapter (terminal) 1.5 mm², 250 V, 0.2 A
Long Description
Test adapter for measurements on terminals.
GTIN
4050118376678
Manufacturer Name
Weidmueller Group
Insulation stripped length
6 mm
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
color
black
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design of electrical connection
Screw connection
rated voltage
250 V
Mass
0.004 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models