??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1988250000 - AAP14 10 LO-LO
Bill of material
Weidmueller 1988250000
Preview
Product number of the Manufacturer
1988250000
Manufacturer Type Description
AAP14 10 LO-LO
Short Description
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, Number of potentials per tier: 2, TS 35, dark beige, Colour of operational elements: red / blue
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118373011
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
57 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
57 A
Power loss, static, current-independent [Pls]
1.820 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.038 kg
depth
53.135 mm
height
93.869 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models