??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1988170000 - AAP11 1.5 LI BL
Bill of material
Weidmueller 1988170000
Preview
Product number of the Manufacturer
1988170000
Manufacturer Type Description
AAP11 1.5 LI BL
Short Description
Potential distributor terminal, PUSH IN, 1.5, 500 V, 17.5 A, Number of connections: 6, TS 35, dark beige, Colour of operational elements: blue
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118372922
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
17.500 A
Number of contact points per level
6
Number of levels
1
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.008 kg
depth
46.8 mm
height
85.129 mm
width
3.5 mm
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型