??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1988140000 - AAP11 6 FE
Bill of material
Weidmueller 1988140000
Preview
Product number of the Manufacturer
1988140000
Manufacturer Type Description
AAP11 6 FE
Short Description
Supply terminal, PUSH IN, 6 mm², Number of potentials per tier: 1, TS 35, dark beige, Colour of operational elements: blue
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118372960
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
1
Number of levels
1
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.016 kg
depth
46.8 mm
height
85.119 mm
width
8.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Сваляне на CAD модели