??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1987 - DIN 374~ TAP
Bill of material
1987 15.875
Item ID
1987 15.875
Item Description
GEWINDEBOHRER
Item Name
HSS-E MASCH,-GBO UNF 5/8-18 DIN 374RN FO
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 374~
Thread Form Type
UNF
Thread Diameter Inch
0.625 Inch
Thread Diameter Fractional
5/8
Thread Pitch
1.411 mm
Threads per Inch
18
Thread Tolerance Class
2 B
Wrench Size
9 mm
Thread Length
15 mm
Usable Length
44 mm
Overall Length
100 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
12 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.001 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
1
Connection Code, Machine Side
ZYL01202105
Connection Code, Machine Side ISO 13399
ZYL21G1200h$09
Previews
3D
Dimension
2D
Download CAD models