??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1985650000 - ZQV 1.5N/2 RD
Bill of material
Weidmueller 1985650000
Preview
Product number of the Manufacturer
1985650000
Manufacturer Type Description
ZQV 1.5N/2 RD
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 3.50, Insulated: Yes, 17.5 A, red
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118370324
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
3.500 mm
rated current
17.500 A
Number of bridged terminals
2
color
red
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.001 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models