??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1983664-1
Bill of material
1983664-1
Part Number
1983664-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1983664-1
TE Internal Description
Rec connect 22-26AWG
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
300 VAC
Operating Voltage
300 VDC
Contact Current Rating Max
9 A
Contact Type
Receptacle
Contact Retention Within Housing
Without
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
With
Wire Size
26 - 22 AWG
Wire Size
.13 - .33 mm2
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
5000
For Use With
Cap 1983658, Plug 1983659 or 1983660
Wire Type
Stranded
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models