??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1983662-1
Bill of material
1983662-1
Part Number
1983662-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1983662-1
TE Internal Description
Tab connect 22-26AWG
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
300 VAC
Operating Voltage
300 VDC
Contact Current Rating Max
5 A
Contact Type
Tab
Contact Retention Within Housing
Without
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
With
Wire Size
26 - 22 AWG
Wire Size
.13 - .33 mm2
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Packaging Quantity
5000
For Use With
Cap 1983658, Plug 1983659
Wire Type
Stranded
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models