??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1981890000 - WGK 4 VP GY BX
Kusovník
Weidmueller 1981890000
Preview
Manufacturer Product ID
1981890000
Manufacturer Type Description
WGK 4 VP GY BX
Description short
Průchozí svorka
GTIN-Code
4032248780839
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
rated current
32 A
height
21.500 mm
color
gray
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Screw connection
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
No
width
8.100 mm
rated voltage
250 V
Mass
0.006 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Stáhnout CAD model