??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973701 - Rear mounted grab handles 95 to 150 mm
Bill of material
19-7-3701
PREVIEW
Reference
19-7-3701
Material
304 stainless steel
Finish
mirror polished
A
95 mm
B
28 mm
D
9 mm
I
8 mm
weight
76 g
M
4 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25747-rear-mounted-grab-handles-95-to-150-mm.html
Previews
3D
Dimension
2D
Download CAD models